297D Multi Terrain Loader
Data not available.
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Model | Width | Capacity | Weight |
---|---|---|---|
1883 mm (74 in) | —74.1 in1883 mm | —0.58 yd³0.44 m³ | —515.9 lb234 kg |
2188 mm (86 in) | —86.1 in2188 mm | —0.82 yd³0.63 m³ | —634.9 lb288 kg |
1576 mm (62 in) | —62 in1576 mm | —0.47 yd³0.36 m³ | —374.8 lb170 kg |
1730 mm (68 in) | —68.1 in1730 mm | —0.52 yd³0.4 m³ | —476.2 lb216 kg |
2036 mm (80 in) | —80.2 in2036 mm | —0.63 yd³0.48 m³ | —544.5 lb247 kg |
Designed to handle a wide array of materials in a variety of operating conditions.
Model | Width | Weight | Height - Grapples Closed |
---|---|---|---|
1730 mm (68 in) | —68.1 in1730 mm | —1038.4 lb471 kg | —20.7 in525 mm |
1576 mm (62 in) | —62 in1576 mm | —996.5 lb452 kg | —20.7 in525 mm |
1883 mm (74 in) | —74.1 in1883 mm | —1080.3 lb490 kg | —20.7 in525 mm |
2036 mm (80 in) | —80.2 in2036 mm | —1115.5 lb506 kg | —20.7 in525 mm |
High volume bucket designed for handling light material like snow, grain, fertilizer, or mulch.
Model | Width | Capacity | Weight |
---|---|---|---|
1883 mm (74 in) | —74.1 in1883 mm | —0.9 yd³0.69 m³ | —586.4 lb266 kg |
2036 mm (80 in) | —80.2 in2036 mm | —0.98 yd³0.75 m³ | —619.5 lb281 kg |
Prepare silage and haylage for feed with minimal oxygen penetration reducing waste.
Primarily used to remove and separate rocks and larger debris from soil and sand.
Model | Width | Weight | Height |
---|---|---|---|
2017 mm (80 in), Plate Tine Style | —79.4 in2017 mm | —754 lb342 kg | —21.4 in544 mm |
2182 mm (86 in), Plate Tine Style | —85.9 in2182 mm | —804.7 lb365 kg | —21.4 in544 mm |
Designed with a taller back height and longer floor length for lower density materials.
Model | Width | Capacity | Weight |
---|---|---|---|
1576 mm (62 in) | —62 in1576 mm | —0.56 yd³0.43 m³ | —463 lb210 kg |
1883 mm (74 in) | —74.1 in1883 mm | —0.68 yd³0.52 m³ | —526.9 lb239 kg |
1730 mm (68 in) | —68.1 in1730 mm | —0.63 yd³0.48 m³ | —496 lb225 kg |