/  Equipment  /  Forwarders  /  Forwarder

534Non-Current

534 - 2010, Tier 3, Global

Overview

Caterpillar forwarders have proven, over-sized components including heavy-duty axles and torque converter power shift transmission. The spacious, comfortable operator station is designed for exceptional visibility.

Specifications

Units: 
Load Capacity
Loader Reach
Gross Power
See more

Benefits & Features

Power Train

    • Field proven CAT ACERT diesel engines
    • Torque converter power shift transmission
    • 4-speed electronic shift
    • Wet disc axle and parking brakes

Control System

    • Closed center proportional control valves
    • Hydraulic oil cooler with thermal bypass

Operator Station

    • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
    • Side windows double as escape routes
    • Heater/air conditioner
    • Fire extinguisher
    • 360° lighting package
    • Hydraulic tilt cab
    • Isolation mounted cab

  May 17, 2024

Specifications

Units: 
Engine
Gross Power
Engine Model Cat® C4.4 ACERT
Operating Specifications
Load Capacity
Loader Reach
Wood Bunk Length
Transmission
Transmission Electric Power Shift
Gears 4/4
Weights
Operating Weight
Tires
Tire Size - Front - Optional 28 L x 26
Tire Size - Rear - Optional 28 L x 26
Dimensions
Ground Clearance
Transport Height
Hydraulic System
Flow Rate
Hydraulic Fluid Reservoir
Service Refill Capacities
Fuel Tank
Hydraulic Fluid Reservoir

Benefits & Features

Power Train

    • Field proven CAT ACERT diesel engines
    • Torque converter power shift transmission
    • 4-speed electronic shift
    • Wet disc axle and parking brakes

Control System

    • Closed center proportional control valves
    • Hydraulic oil cooler with thermal bypass

Operator Station

    • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
    • Side windows double as escape routes
    • Heater/air conditioner
    • Fire extinguisher
    • 360° lighting package
    • Hydraulic tilt cab
    • Isolation mounted cab

Structures

    • Large engine side covers
    • Heavy-duty engine and radiator house
    • Purpose-built blade with wear resistant front cutting edge
    • Optional brush sweeps
    • Heavy frame articulation points
    • Full 40° articulation with frame lock
    • Adjustable log bunks with floating cam stakes

Loader Features

    • Rear mounted loader with durable rack and pinion swing system
    • Wrapped hoses
    • Full load high reach boom
    • 250˚ rotation
    • European style butt-bypass grapple with high strength steel dampener

Standard Equipment

  • Funk 1200 Front and Rear Axles
  • Cat C4.4 ACERT Engine
  • 23.1 x 26 Front Tire
  • 23.1 x 26 Rear Tire
  • Electric Power Shift Transmission
  • PVG 75 cc Variable displacement load sensing piston pump
  • Loader with Telescopic Boom --6.93 m (22 ft, 9 in) Reach

Optional Equipment

  • 28 L x 26 Front Tire
  • 28 L x 26 Rear Tire

View 360