/  Equipment  /  Wheel Loaders  /  Medium Wheel Loaders

972GNon-Current

972G

Overview

The 972G delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. Proven components, combined with easy maintenance ensures reliability over the life of the machine.

Benefits & Features

Frame

Engine

Transmission

  June 5, 2024

Specifications

Units: 

Benefits & Features

Frame

Articulated Frame

The articulated frame consists of a durable box-section engine frame and a rigid four-plate loader tower to absorb impact forces and provide a solid foundation for the entire machine.

Upper and Lower Hitch Pins

Upper and lower hitch pins pivot on double-tapered roller bearings. This design distributes vertical and horizontal loads over a greater surface area for reduced wear and extended life.

Frame Structure Design

The frame structure is specifically designed for increased machine stability without sacrificing turning radius, improved loader performance and operating specifications, and improved serviceability to frame and components.

Frames Tested Under Severe Applications

The frames were tested under severe applications including virgin material hardbank digging, load and carry, bump course travel and J-hook corner loading.

Engine

Powerful Performance

The 3306 DITA Engine develops maximum flywheel power of 205 kW (275hp) at 1900 rpm, and meets all current and proposed worldwide emissions standards.

Four-Stroke Cycle Design

Four-stroke design delivers long power strokes, efficient fuel combustion with low emissions, and excellent fuel economy.

Precise Engineering and Stringent Testing

Precise engineering and stringent testing help maintain a tradition of quality and offer built-in serviceability, profit-boosting performance, and heavy-duty durability and reliability.

Torque Rise

The unit fuel system increases fuel as the engine lugs back from rated speed, resulting in greater engine torque rise.

Deep Skirt Engine Block Design

The deep skirt engine block design ensures rigidity and reduces vibration.

Caterpillar Engine Oil

Caterpillar engine oil is formulated to optimize engine life and performance and is strongly recommended for use in Cat diesel engines.

Factory Remanufactured Parts

Factory remanufactured parts. A large choice of factory remanufactured parts and dealer proposed repair options increase machine availability and reduce total repair costs.

Transmission

Powershift Transmission with Automatic Shift Capability

Powershift transmission with automatic shift capability is designed, developed and built by Caterpillar.

Caterpillar Transmission Oil

Caterpillar transmission oil is balanced to provide optimum friction control for powershift transmissions and optimize transmission gear life.

Electronic Clutch Pressure Control (ECPC)

Electronic Clutch Pressure Control (ECPC) delivers smoother shifting and extended clutch life.

Transmission Neutralizer

The transmission neutralizer allows the operator to disengage the transmission clutches, removing torque from the drive train.

Six, Proportional Electro-Hydraulic Valves

Six, proportional electro-hydraulic valves driving the clutches are identical and are easy to service. Using the Electronic Technician (ET) service tool, the transmission can be easily recalibrated to maintain quick response.

Easy Maintenance

Easy maintenance is designed into the transmission.

Axles

Heavy-Duty Axles and Brakes

Heavy-duty axles and brakes are designed to last in all kinds of operating conditions.

Four-Piece Axle Design

The four-piece axle design contains two axle shaft housings, the center housing, and the intermediate housing.

Patented Metal-to-Metal, Duo-Cone Seals

Patented metal-to-metal, Duo-Cone Seals between the axle shafts and housings keep lubrication in and dirt out.

External Port

An external port provides access to measure brake disc wear without disassembling the axle.

Hydraulics

Low-Effort Hydraulic Controls

Low-effort hydraulic controls allow the operator to precisely maneuver bucket lift and tilt.

Smooth, Efficient Steering

Load sensing steering maximizes machine performance by directing power through the steering system only when needed.

Positive-Displacement Hydraulic Pumps

Positive-displacement hydraulic pumps perform with high efficiency and great reliability.

Caterpillar Hydraulic Oil

Caterpillar hydraulic oil offers maximum protection against mechanical and corrosive wear in all hydraulic systems. Its high zinc content reduces wear and extends pump life.

Caterpillar XT Hoses and Couplings

Caterpillar XT hoses and couplings are uniquely designed and tested to work together as a system for superior performance.

Automatic Ride Control

This optional Caterpillar system uses a nitrogen-oil accumualtor in the hydraulic lift circuit that acts like a shock absorber.

Pressure Taps

Pressure taps allow quick diagnosis of the hydraulic system.

Sampling Valves

Sampling valves provide easy access to hydraulic oil for S-O-S oil analysis.

Operator Controls

Two Operator Controls Configurations

The 972G is available with two different configurations of operator controls - one with electro-hydraulic bucket/work tool controls and Command Control steering, and another with pilot hydraulic bucket/work tool controls and Conventional steering.

Electronic Autoshift Control

Electronic Autoshift Control allows the operator to concentrate on the work, notgear selection.

Dual-Pedal Braking

Dual-pedal braking lets the left pedal function as a transmission neutralizer and as a brake.

Transmission Neutralizer Lockout Switch

A transmission neutralizer lockout switch lets the operator shut the neutralizer off, allowing the left pedal to work as a brake only. This provides a choice to operators who prefer to operate without a neutralizer or to match the application.

Operator Station

Top-Quality Operator Station

The 972G cab is a spacious and comfortable work environment that promotes productive operation. The cab includes improved viewing area, ease of service, ergonomic design and control placement, improved ventilation and generous storage areas.

Improved Viewing

The 972G operator station features improved viewing in all directions.

Command Control Steering

Command Control steering has integrated transmission controls.

Finger Tip Bucket Controls

Finger tip bucket controls use electro-hydraulics for extremely low effort and precise hydraulic modulation capability.

Automatic Lift/Lower Kickouts

Automatic lift/lower kickouts are easily adjustable from the cab. Kickout stops are hydraulically cushioned for greater operator comfort and less material spillage.

972G Monitoring System

The 972G Monitoring System provides gauges, tachometer/speedometer and 3-level warning to provide full time monitoring of key functions.

Left, Rear-Hinged Door

A left, rear-hinged door provides entrance and exit to operator station. Swing open right-side window provides a secondary exit if needed.

Dual Brake Pedals

Dual brake pedals serve brake and transmission neutralizer functions (left pedal only for neutralizer) so the operator can maintain high engine rpm for full hydraulic flow.

Generous Storage Space

Generous storage space includes a coat hook and molded compartments forlunchbox, cooler, thermos, cup or can.

Caterpillar Contour Series Seat

Control steering version and optional on the Conventional steering version, is 6-way adjustable, providing comfort and support.

Improved Ventilation

The 972G operator station features improved ventilation for better air flow to the operator and windows. There are twelve louvered vents with two on each door post.

Electronic Autoshift Control

Electronic autoshift control allows the operator to concentrate on the work, not gear selection.

Ride Control Switch

A ride control switch allows theselection of three different modes: Off, On, and Auto.

Transmission Neutralizer Lockout

A transmission neutralizer lockout switch lets the operator shut the neutralizer off, allowing the left pedal to work as a brake only. This provides a choice to operators who prefer to operate without a neutralizer or to match the application.

Conventional Steering Configuration

Conventional steering configuration offers generous storage, including a lockable compartment for personal items.

Conventional Steering Wheel

The Conventional Steering wheel can be positioned infinitely within the tilt range by the operator.

Pilot-Assisted, Hydraulic Bucket

A pilot-assisted, hydraulic bucket control makes low-effort operation possible. Pilot lines are marked and can be easily disconnected at the bottom of the right-hand door.

Quick Gear Kickdown Button

A quick gear kickdown button lets the operator downshift easily to a lower gear, saving time, increasing bucket fill factors and lowering cycle times.

Padded, Adjustable Wrist Rest

A padded, adjustable wrist rest helps reduce fatigue.

KAB Seat

A KAB seat is standard on the Conventional steering configuration, with adjustable fore/aft position, seatback angle, lumbar support, bottom cushion height, armrest angle and suspension stiffness.

Radio-Ready

Radio-ready means this cab includes a 12-volt converter (5-amp), speakers, antenna, all wiring and brackets for entertainment radio installation.

Other Options

The 972G comes with additional options, such as air conditioning and a Payload Control System.

Buckets and Ground Engaging Tools

General Purpose Buckets

General purpose buckets are designed for a broad range of applications such as bank loading, excavating, and stock pile loading.

Bolt-On Cutting Edge and End Bits

Bolt-on cutting edge and end bits are Standard DH-2, reversible, for superior strength and wear life. Optional Abrasion Resistant Material (ARM) with impregnated tungsten carbide for maximum wear life in low-to-medium impact applications is available.

New, Two-Bolt Corner Adapter

A new, two-bolt corner adapter securely attached to prevent shifting.

Bolt-On, Two-Strap Center Adapters

General purpose buckets come with bolt-on, two-strap center adapters.

Heavy-Duty, Reversible, Bolt-On Segments

Heavy-duty, reversible, bolt-on segments protect the base edge, eliminating scalloping and maintaining a smooth work surface.

Material Handling Buckets

Material handling buckets have a flat floor for excellent performance, easier pile penetration, better fill factors and faster loading cycles in stock pile applications.

Rock Buckets

Rock buckets have a spade-edge design that provides easier penetration and makes them well suited to high-impact jobs. Rock buckets are available with or without teeth.

Ground Engaging Tool (GET) Options

Many Ground Engaging Tool (G.E.T.) options are available to help meet the special needs of each machine and application.

Serviceability

Maintenance

Maintenance has never been more accessible than on G-Series machines. Fast, easy and reduced maintenance means improved uptime and greater value.

Sloped Hood

The sloped hood, electrically activated, tilts up for complete access to the engine, cooling system and other major components.

Sampling Valves

Sampling valves allow quick, clean access to engine, transmission and hydraulic oils, and provide the most representative oil samples for analysis.

Ecology Drains

Ecology drains for the engine, transmission, hydraulics, radiator and fuel are factory installed and replace the standard drain plugs.

Cat Engine, Transmission and Hydraulic Oils

Caterpillar engine, transmission and hydraulic oils deliver maximum performance and service life.

Factory Remanufactured Parts

A large choice of factory remanufactured parts and dealer proposed repair options increases machine availability and reduces repair cost.

Total Customer Support

Customer Support Agreements

Cat dealers offer a wide variety of product support agreements and work with customers to develop a plan that best meets specific needs.

Machine selection

Make detailed comparisons of the machines under consideration beforepurchase.

Purchase

Look past initial price. Consider the financing options available as well as day-to-day operating costs.

Operation

Improving operating techniques can boost profits. Cat dealers have training videotapes, literature and other ideas to help increase productivity.

Maintenance

Choose from a wide range of maintenance services at the time you purchase a machine.

Replacement

Repair, rebuild or replace? Cat dealers can help evaluate the cost involved so customers can make the right choice.

Product Support

Cat dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time.

Attachments

Quick Couplers

Quick Couplers provide unmatched versatility and allow one operator with one machine to perform a wide variety of tasks, resulting in greater machine performance and efficiency.

Coal Buckets

Coal buckets are available in special widths. All coal buckets include a bolt-on cutting edge.

Woodchip Buckets

Woodchip buckets are specially designed to load and carry woodchips and similar light materials. Bolt-on cutting edges are standard. Visibility screens help the operator with loading.

Multi-Purpose Buckets

Loading, dozing, clamping objects or filtering the discharge of material are easy tasks with multi-purpose buckets.

Side-Dump Buckets

Side-dump buckets permit loaders to operate in congested worksites and also dump forward like conventional buckets.

Light Material Buckets

Light material buckets easily haul, load, dig and pile light material. They have an increased capacity over standard buckets.

Other Available Buckets

Other available buckets include sand and gravel and landfill/refuse.

Forks

Millyard, logging and lumber forks are the ideal tools for handling a variety of materials. The different configurations (various tine lengths, top clamps, etc.) are well-matched to the applications and log size.

Pallet Forks

Pallet forks are available with a number of different tine lengths. Swinging tines slide to permit adjustments in width to accommodate various sizes of loads.

Other Available Forks

Core forks are also available.

Snow Plows

Snow plows are hydraulically reversible and angle 35 degree left or right. This reversing action is ideal for cleaning applications on mountain roads, airports, parking lots, plant facilities, etc.

Material Handling Arms

Material handling arms, designed for use with the quick coupler, are constructed of tough rectangular tubing. They provide the loader with a utility tool for jobs where a bucket cannot be used. Pre-drilled holes in the arm make load changes possible.

Other Attachments

Other attachments include rakes and hooks.

View 360