The 950G delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. Proven components, combined with easy maintenance ensures reliability over the life of the machine.
Operating Weight | — |
Bucket Capacities | 2.7-3.5 m3 3.5-4.5 yd3 |
Engine Model | Cat? 3126 DITA |
Engine Model | Cat? 3126 DITA |
Flywheel Power | — |
Maximum Flywheel Power | — |
Displacement | — |
Operating Weight | — |
Bucket Capacities | 2.7-3.5 m3 3.5-4.5 yd3 |
Maximum Bucket Capacity | — |
Dump Clearance | — |
Static Tipping Load - Full Turn | — |
Breakout Force | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Travel Speed | — |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Hydraulic Cycle Time - Dump | — |
Front | Fixed |
Rear | Trunnion |
Maximum Single-Wheel Rise and Fall | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The 3126 DITA Engine performs and meets all current and proposed worldwide emissions standards.
The unit fuel system increases fuel as the engine lugs back from rated sped, resulting in greater engine torque rise.
Turbocharger enhances performance and engine efficiency, especially at high altitudes by packing more air in the cylinders for excellent combustion.
Jacket water aftercooler cools combustion air from the turbocharger for more efficient combustion, reducing smoke and emissions.
Air intake heating (optional on some configurations) eases cold starts. When coolant temperature is above 10 degree C, the air intake heater does not operate.
Individual, high-pressure unit injectors atomize fuel efficiently for fast response, increased fuel economy with low emissions.
Fuel pre-filter and water separator element combined with two high efficiency fuel filters, in series, ensure excellent fuel cleanliness, provide extended injector life and fuel system durability and protection.
Camshaft roller followers reduce wear and frictional power losses for durability and fuel economy.
Two-piece, articulated pistons with forged steel crown and forged aluminum skirt provide durability, lower engine sound levels, enhanced fuel efficiency with improved thermal and structural capability.
Crankshaft is forged and induction hardened for long-term durability.
Deep skirt engine block design ensures rigidity and reduces vibration.
Caterpillar engine oil is formulated to optimize engine life and performance and is strongly recommended for use in Cat diesel engines.
A large choice of factory remanufactured parts and dealer proposed repair options increase machine availability and reduce total repair costs.
Power shift transmission with automatic shift capability is designed, developed and built by Caterpillar.
Caterpillar Transmission oil is balanced to provide optimum friction control for power shift transmissions and brake disc material and at the same time optimize transmission and final drive gear life.
Easy maintenance is designed into the transmission.
Electronic Clutch Pressure Control (ECPC) delivers smoother shifting and longer clutch life.
Six, proportional electro-hydraulic valves driving the clutches are identical and are easy to service.
Heavy-duty axles and brakes are designed to last in all kinds of operating conditions.
The front axle is rigidly mounted to the front frame to support the weight of the wheel loader, internal torque loads and external loads applied during breakout.
The rear axle includes a trunnion, two trunnion supports and the associated bearings, allowing it to oscillate plus or minus thirteen degrees.
Either axle can be easily removed for service by removing the bolts that fasten it to the frame.
Limited slip differentials (optional on some configurations) deliver maximum traction on uneven ground and in changing traction conditions such as mud, snow and ice.
The four-piece axle design contains two axle shaft housings, the center housing, and the intermediate housing.
Patented metal-to-metal, Duo-Cone Seals between the axle shafts and housings keep lubrication in and dirt out.
Articulated frame consists of a durable box-section engine frame and a rigid four-plate loader tower to absorb impact forces and provide a solid foundation for the entire machine.
Full box-section frame has been designed to resist twisting and impact forces to provide a solid foundation for the engine, transmission and axles.
Four-plate loader tower provides a solid mount for lift arms, lift cylinders and Z-Bar tilt lever.
Spread-hitch design widens the distance between upper and lower hitch plates to distribute forces and increase bearing life.
Upper and lower hitch pins pivot on double-tapered roller bearings.
Specifically designed frame structure improves stability, performance and serviceability.
Frames were tested under severe applications including virgin material hardbank digging, load and carry, bump course travel and J-hook corner loading.
Low-effort hydraulic controls allow the operator to precisely maneuver bucket lift and tilt.
Smooth, efficient steering.
Positive-displacement hydraulic pumps perform with high efficiency and great reliability.
Caterpillar's XT hose and couplings are uniquely designed and tested to work together as a system for superior performance.
Automatic Ride Control is an optional attachment that helps operators perform better.
Pressure taps allow quick diagnosis of the hydraulic system.
Sampling valves provide easy access to hydraulic oil for analysis.
The 950G cab is a spacious and comfortable work environment that promotes productive operation.
Improved viewing in all directions.
Command Control steering optional with integrated transmission controls. Load-sensing, steering system with flow amplification matches steering response to application requirements.
Finger tip bucket controls use electro-hydraulics for extremely low effort and precise hydraulic modulation capability.
Automatic lift/lower kickouts are easily adjustable from the cab.
950G Monitoring System provides gauges, tachometer/speedometer and 3-level warning to provide full time monitoring of key functions.
Left, rear-hinged door provides entrance and exit to operator station.
Dual brake pedals serve brake and transmission neutralizer functions (left pedal only for neutralizer) so the operator can maintain high engine rpm for full hydraulic flow.
Generous storage space includes: coat hook, molded compartments for lunchbox, cooler, thermos, cup or can.
Caterpillar Contour Series seat, which is standard on the Command Control steering version and optional on the Conventional steering version, is 6-way adjustable, providing comfort and support.
Improved ventilation for better air flow to the operator and windows.
Transmission neutralizer lockout lets the operator shut the neutralizer off, allowing the left pedal to work as a brake only.
Conventional steering configuration offers generous storage and lockable compartment for personal items.
Steering wheel can be positioned infinitely within the tilt range by the operator.
Pilot-assisted, hydraulic bucket control makes low-effort operation possible.
Quick gear kickdown button lets the operator downshift easily to a lower gear, saving time, increasing bucket fill factors and lowering cycle times.
Padded, adjustable wrist rest helps reduce fatigue.
KAB seat is standard on the Conventional steering configuration, with adjustable fore/aft position seatback angle, lumbar support, bottom cushion height, armrest angle and suspension stiffness.
Radio ready means this cab includes a 12-volt converter (5-amp), speakers, antenna, all wiring and brackets for entertainment or communications radio installation.
Other options are available for the 950G operator station.
Low-effort controls provide ease of operation for increased comfort and efficiency.
Command Control steering allows one hand operation of steering and transmission controls.
Integrated transmission controls are part of the steering design, providing one hand operation.
Finger tip bucket/worktool control levers require very low operator effort and reduced travel.
Pilot hydraulics and Conventional steering give owners another choice in operator controls.
Electronic Autoshift Control allows the operator to concentrate on the work, not gear selection.
Dual-pedal braking lets the left pedal function as a brake and as a transmission neutralizer.
Transmission neutralizer lockout lets the operator shut the neutralizer off, allowing the left pedal to work as a brake only.
Nine combinations are designed for a broad range of applications such as bank loading, excavating, and stock pile loading.
Rock Buckets have a spade-edge design that makes them well suited to high-impact jobs.
Six combinations have a flat floor for excellent performance in stock pile applications.
Five tip options are available to provide the best combination of wear life, penetration and strength needed for each application.
Keep your machine up and running with easy-to-perform daily maintenance.
Sloped hood, electrically activated, tilts up for complete access to the engine, cooling system and other major components.
Sampling valves allow quick, clean access to engine, transmission and hydraulic oils, and provide the most representative oil samples for analysis.
Ecology drains for the engine, transmission, hydraulics, radiator and fuel are factory installed and replace the standard drain plugs.
Caterpillar engine, transmission and hydraulic oils deliver maximum performance and service life.
A large choice of factory remanufactured parts and dealer proposed repair options increases machine availability and reduces repair cost.
Cat Dealers offer a wide variety of product support agreements, and work with customers to develop a plan that best meets specific needs.
Make detailed comparisons of the machines under consideration before purchase.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost profits.
Choose from a wide range of maintenance services at the time you purchase a machine.
Repair, rebuild or replace? Cat dealers can help evaluate the cost involved so the right choice can be made.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Quick couplers provide unmatched versatility and allow one operator with one machine to perform a wide variety of tasks, resulting in greater machine performance and efficiency.
Coal buckets are available in special widths. All coal buckets include a bolt-on cutting edge.
Woodchip buckets are specially designed to load and carry woodchips and similar light materials. Bolt-on cutting edges are included in standard. Visibility screens help the operator with loading.
Loading, dozing, clamping objects or filtering the discharge of material are easy tasks with multi-purpose buckets.
High-dump buckets are ideal for loading stockpiled, light material into high sided trucks, hoppers in waste transfer stations or rehandling fertilizer, coal or grain.
Side-dump buckets permit loaders to operate in congested worksites and also dump forward like conventional buckets.
Fertilizer buckets are available and can be designed for different hopper heights, widths and intake capacities.
Brick and clay buckets are ideal in applications requiring non-stick qualities, including handling gypsum, clay and opencast materials.
Screening buckets allow operators to scoop, screen, blend, mix and load materials as various as top soil, clay, sand peat, compost, bark, coal, lime, glass bottle.
Other available buckets are: Light material, Rock, Sand and Gravel, Landfill/refuse.
Pallet, logging, millyard and lumber forks are the ideal tools for handling a variety of materials. The different configurations (various tine lengths, top clamps, etc.) are well-matched to the applications, and log size.
Core forks and hay ejector forks are also available.
Hydraulic brooms offer a unique balanced suspension system which eliminates the need for supporting wheels.
Snow plows, hydraulically reversible angle 35 degree left or right. This reversing action is ideal for cleaning applications on mountain roads, airports, parking lots, plant facilities, etc.
Material handling arms and the V-plow are also available.
Other attachments offered are rakes, tire loaders and hooks.
Data not available.