Performance you can feel, with powerful breakout force, fast cycle times and smoother shifts for optimal productivity and operator comfort.
Net Power - ISO 9249 | — |
Operating Weight | — |
Bucket Capacities | 2.3 - 3.0 m3 3.0 - 4.0 yd3 |
Net Power - ISO 9249 | — |
Engine Model | Cat? 6.6 ACERT? |
Net Power - 80/1269/EEC | — |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Peak Torque - 1,400 rpm - Net | — |
Total Torque Rise | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Bucket Capacities | 2.3 - 3.0 m3 3.0 - 4.0 yd3 |
Maximum Bucket Capacity | — |
Static Tipping Load - Full Turn | — |
Breakout Force | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Steering System - Pump Type | Piston |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Pilot System - Pump Output | — |
Hydraulic Cycle Time - Dump | — |
Brakes | Meets required standards |
Front | Fixed front |
Rear | Oscillating +/-12? |
Maximum Single-Wheel Rise and Fall | — |
Tires | Choose from a variety of tires to match your application. |
ROPS/FOPS | Meets SAE and ISO standards. |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic Tank | — |
Since March 2003, ACERT Technology has been proving itself in on-highway trucks. More recently it has proven itself again in field tests of off-highway equipment. This technology allows Cat engines to meet durability and reliability expectations without sacrificing performance.
Components used to build Cat Wheel Loaders are designed and manufactured to Caterpillar quality standards to ensure maximum performance even in extreme operating conditions. Engine electronic control modules and sensors are completely sealed against moisture and dust. Deutsche connectors and electrical wire braiding ensure that electrical connections resist corrosion and premature wear. Hoses are engineered and manufactured for high resistance to abrasion, excellent flexibility and easy installation and replacement. Caterpillar® couplings use o-ring face seals to provide positive sealing for durable leak-free connections. Heavy duty components reduce the risk of leaks, corrosion and premature wear, increasing uptime and helping to protect the environment.
Monitoring product health is key to maintaining reliability of any equipment. Many programs are available on the IT38H to help you track machine health.
The IT38H is equipped with the Caterpillar Messenger Display that keeps watch over the health of your loader while providing real-time diagnostic feedback. In the event of a system malfunction, Messenger will provide the operator with a description of the occurrence, and if serious enough, sound an audible alarm in addition to a flashing indicator light.
Standard equipment on the IT38H, this state-of-the art satellite technology enables Caterpillar dealers and customers to keep in touch with their machines. The system provides a two-way information flow between machine on-board systems and Caterpillar dealers/customers via the Cat Dealer Website and EquipmentManager.
EquipmentManager is a web-based application that uses key indicators from your equipment such as hours, location and diagnostic codes and combines it with powerful tools like mapping, maintenance and repair scheduling, and troubleshooting instructions. This application enables quick identification of actions required to maximize your equipment uptime and control owning and operating costs.
Keep minor repairs from becoming major ones and avoid complete failures. By regularly taking samples from the ports provided, your Cat dealer tracks wear of components and parts, oil performance, and oil condition and uses that data to predict wear-related problems before they happen. Often a simple adjustment or replacement of a part, based on S•O•SSM reports, can keep a small problem from turning into a major repair - allowing your machine to be running when you need it, not waiting in the shop for service.
The Caterpillar global network of independently-owned dealers is the best in the world at providing support to keep your loader up and running. Known for parts availability and technical expertise, Cat dealers are partners in your business.
Cat field service technicians have the experience and tools necessary to service your loader on site. Field service trucks are fully loaded with state-of-the-art tools and diagnostic equipment as well as specifications and schematics for every Cat machine. Technical experts at the dealership and Caterpillar are available to provide assistance to field service technicians when needed. When on-site repair isn't enough, Cat dealerships are fully-equipped to service your loader quickly.
Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With parts distribution centers throughout the world, most parts can be delivered in 24 hours.
Cat engines and major components are designed to be remanufactured and provide multiple life cycles. The Cat Reman program is more extensive than most rebuild programs. Components are actually remanufactured in the factory to original specifications with necessary product updates. Strict reuse guidelines and unparalleled quality control ensure that reman products provide the reliability and durability that you expect from Caterpillar. Reman products are stocked in distribution centers around the world and are ready to install to minimize downtime, maintain productivity and profitability.
The Cat C6.6 is a 6.6 liter (403 in3) displacement, in-line six cylinder engine. The C6.6 utilizes ACERT Technology, a series of Caterpillar engineered innovations that provides advanced electronic control, precise fuel delivery and refined air management, resulting in outstanding performance and lower emissions. The C6.6 with ACERT Technology offers a compact design with big, heavy duty engine features for outstanding durability, reliability and performance. The C6.6 incorporates a new cross flow cylinder head design, 4 valve head and an ADEM™ A4 electronic controller. The C6.6 also features a proven cylinder block, pistons and crankshaft.
The Advanced Diesel Engine Management - Electronic Control Module consistently monitors important engine conditions and functions. It uses sensors throughout the engine to regulate fuel delivery and all other engine systems that require input to manage load and performance. The ADEM A4 controller is the brain behind engine responsiveness, self-diagnosis, controlling emissions and fuel economy.
Air management is a key concept in optimizing engine performance and controlling emissions. Engines must breathe clean cool air in order to perform. To aid this, the C6.6 uses a turbocharger fitted with a smart waste gate to give precise and reliable control of the boost pressure. A new cross-flow design in the cylinder head facilitates air movement, while tighter tolerances between the piston and cylinder wall reduce blow by gases.
Through multiple injection fuel delivery, fuel is introduced in the combustion chamber in a number of precisely controlled microbursts. Injecting fuel in this way allows for precise shaping of the combustion cycle while reducing engine sound levels
The C6.6 uses an oil-lubricated high-pressure fuel pump to feed a common fuel rail. By using an oil-lubricated fuel pump, the C6.6 has been designed to be more tolerant of alternative fuels.
An electrical fuel priming pump is located between the fuel tank and the combined water separator/primary fuel filter. The electric priming pump eliminates the need to pre-fill or manually prime filters after a change, thus reducing contamination and improving injector life.
The Engine Idle Management System (EIMS) maximizes fuel efficiency and provides flexibility in managing idle speeds for specific application requirements. Four idle control speeds are available.
The IT38H continues to use powershift transmission technology proven on previous series. The countershaft powershift transmission features heavy-duty components to handle the toughest applications. Built-in electronic controls enhance productivity and durability.
Control Throttle Shifting regulates engine speed during high-energy directional and gear changes for smoother shifting and longer component life.
Electronic Clutch Pressure Control (ECPC) system modulates clutches individually to improve shift quality, component life and operator comfort. Adjustment is simplified with all solenoid valves externally mounted on top of the transmission housing.
The IT38H axles are designed by Caterpillar for durability in all operating conditions. The front axle is rigidly mounted to the frame to support the weight of the wheel loader and withstand internal torque loads as well as external forces encountered throughout operation. The rear axle is designed to allow ± 12° oscillation. All four wheels remain on the ground over uneven terrain providing excellent stability and traction.
The Cat exclusive Integrated Braking System reduces axle oil temperatures and improves transmission neutralizer smoothness. IBS has a direct impact on durability of the axles and brakes especially in applications involving long distances and/or heavy braking.
Brazed aluminum construction provides a stronger joint for maximum durability and resistance to leaks. The 6-fins-per-inch design decreases the chance of blockage and plugging.
The articulated frame design of the IT38H features a durable plate engine frame and four plate loader tower that is robotically welded. Robotic welding creates frame joints with deep plate penetration welds and excellent fusion for maximum strength and durability.
The IT38H uses a proven solid plate engine end frame which provides a strong, rigid structure that resists twisting and evenly distributes impact loads. The result is an extremely solid mounting platform for the engine, transmission, axle, ROPS and other accessories.
The distance between the upper and lower hitch plates is an important contributor to machine performance and component life. The Caterpillar hitch design provides excellent load distribution and bearing life. Both the upper and lower hitch pins pivot on double tapered roller bearings - improving durability by distributing both vertical and horizontal loads over a larger surface area. The wide opening also provides excellent service access.
The non-engine end frame provides a solid mounting base for the front axle, lift arms and lift cylinders. The fabricated, four-plate loader tower absorbs the forces associated with loading, twisting and material handling.
The one-piece counterweight is integrated into the IT38H design and provides added protection for the lights by incorporating them into the top of the structure.
This linkage provides parallel lift to keep the load level throughout the lift cycle - particularly important when using forks. Parallel lift allows the operator to concentrate on placing the load, instead of retaining it. Visibility to the work tool is excellent.
The IT38H features a load sensing hydraulic system that supplies flow and pressure for the implements only upon demand, and only in the amounts necessary to perform the needed work thus providing a more efficient loader. With the new S3PC Priority Proportional Pressure Compensation Valve, implement control is improved over the previous system - raise/lower and rack back/dump can be operated simultaneously. Operators will notice enhanced ease of operation, more rimpull into the pile as well as an increase in lift force.
Maximize productivity with the new hydraulic locking front differential. This standard feature provides operators with the confidence to maneuver through poor underfoot conditions with 'on the fly' engagement. A Caterpillar exclusive, the optional automatic front/rear locking differential collects input from sensors throughout the loader and adapts tractive effort to meet operating requirements.
On many competitive machines, gross horsepower is constant, meaning that net engine power available for actual work will vary based on demands made from parasitic sources, such as air conditioning or cooling fans. The Cat C6.6 engine is electronically configured to provide constant net horsepower at full parasitic load enhancing productivity and improving fuel efficiency.
With electronic control of the variable speed on-demand fan, temperature levels of the engine coolant, transmission oil, hydraulic oil and air inlet manifold are constantly monitored. This data is used to control and maintain fan speed at the level necessary to maintain normal system temperatures. Controlled fan speed improves fuel efficiency, lowers noise levels and reduces radiator plugging.
The IT38H cooling system is isolated from the engine compartment by a non-metallic shield. The hydraulically driven, variable speed fan draws in clean air from the rear of the machine and exhausts it out the sides and top of the hood. The end results are optimal cooling efficiency, increased fuel efficiency, less radiator plugging and reduced operator sound levels.
The electronic countershaft powershift transmission with automatic shift capability is designed and built by Caterpillar. The very responsive, full-power speed and directional changes provide excellent cycle times and productivity.
Match transmission shifting patterns to machine application requirements. The Fuel Economy Mode (within Messenger) provides operators with the ability to choose between three different shift modes in order to maximize shift quality and fuel efficiency.
The optional Ride Control System improves ride, performance and load retention when traveling over rough terrain. Operators gain confidence moving at higher speeds in load and carry operations decreasing cycle times and increasing productivity.
• A variety of buckets and work tools for many applications
A variety of buckets and work tools are available from the factory or from your Caterpillar dealer to customize the IT38H for your operation.
Quick Couplers provide unmatched versatility for wheel loaders. The hydraulic model allows an operator to change attachments in seconds without leaving the cab.
The Material Handling Bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.
Coal Buckets maximize productivity in loading and stockpiling coal and other materials of similar density.
Waste Buckets are designed for long life in the harsh world of refuse applications. This high-capacity bucket is well-suited for loading, sorting and other transfer station work.
Woodchip and Clean-up Buckets are available for forestry and millyard applications.
Multi-Purpose Buckets have a unique four-way action that can load, strip topsoil, bulldoze, clamp pipe or large chunks of concrete, clean up debris, and many other tasks.
Side Dump Buckets dump both to the front and to the side of the machine, an advantage when working in tight quarters, such as street work, tunnel construction and building levees.
Angle Blades allow the IT38H to sidecast soil, plow snow, pioneer roads and move debris as well as rocks.
Angle Brooms are ideal for clearing debris from parking lots, industrial plants, millyards and streets.
Special Application Brooms. Special Application Brooms are built to handle tough sweeping situations found in sewer and pipeline applications.
Quick Reversing Action Plows are ideal for clearing snow on roads, airports runways and large parking lots. V-plows penetrate drifts and throw snow both directions to quickly clear a path trough heavy accumulations.
Logging, Millyard and Pallet Forks are available for forestry and material handling applications.
Loader Rakes are durable, high-capacity tools for land clearing and site clean up. Rakes are available with or without top clamps.
Material Handling Arms move pipe, concrete blocks, highway dividers and other construction materials quickly and precisely.
Several GET options are available from Caterpillar for IT38H buckets. Reversible bolt on cutting edges (BOCE) as well as bolt on teeth and segments provide maximum performance in various materials.
The Engine Idle Management System (EIMS) maximizes fuel efficiency and provides flexibility in managing idle speeds for specific application requirements. Four idle control speeds are available.
Monitoring product health simplifies maintenance planning and reduces costs.
Messenger offers the comfort of providing real-time, visual feedback on engine and machine operating conditions. It displays information on diagnostic codes, maintenance and system parameters.
With Product Link customers and dealers can remotely obtain machine diagnostics. The system provides updates on service meter hours, machine health and equipment location.
EquipmentManager uses key indicators from equipment such as hours, location and diagnostic codes and combines them with powerful tools like mapping, maintenance and repair scheduling as well as troubleshooting instructions. This application enables quick identification of actions required to maximize equipment uptime and control owning and operation costs.
Stolen equipment equates to lost production and increased costs. Eliminate machine theft and unauthorized usage with the Cat Machine Security System (MSS). MSS is integrated into the machine's electronic system and can protect most brands of equipment by requiring a uniquely coded key to start the machine.
Managing component life and machine availability decreases downtime while improving your productivity and efficiency. S•O•S Services can help you do that. Regular fluid sampling is used to track what is going on inside the equipment. Wear-related problems are predictable and easily and quickly repairable. Maintenance can be done according to your schedule, resulting in increased uptime and flexibility in maintenance and repair before failure.
Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With parts distribution centers worldwide, most parts can be delivered in 24 hours. Easy access to parts reduces downtime.
Owning quality equipment is a very important factor in maintaining resale value. Cat not only supplies quality equipment but also provides product and dealer support to maintain the reliability and durability of your machine.
Transmission and hydraulic oil filters are located in the Hydraulic Service Center, behind the hinged, right-side access ladder. The hydraulic oil tank can be drained from this location using the access port.
A lockable compartment located just below the left side access platform contains key electrical components such as the remote jump-start receptacle, battery disconnect switch, circuit breakers and hood actuation switch. The maintenance free batteries are conveniently located under the electric service center.
With the introduction of Caterpillar's new multi-piece axles, service brakes and final drives are located outboard and provide easy access when service is required.
Grease fittings are grouped throughout the machine thus facilitating easy lubrication of vital components.
Sampling valves on the IT38H allow quick access to engine, transmission and hydraulic oils for S•O•S analysis. Oil change intervals and other services can be optimized according to your work schedule, reducing downtime and managing expenses.
Pressure taps for key systems are grouped and centrally located throughout the machine and help facilitate quick diagnostics.
Axles are equipped with standard brake wear indicators, allowing a technician to easily determine when it is necessary to service the brakes.
Well-protected, yet easily visible sight gauges for the transmission, hydraulic oil and radiator coolant allow easy daily checks while reducing the risk of contaminants entering the systems.
A single mechanical lift cylinder with manual back-up opens the hood. The tilting hood provides excellent access to the engine and cooling compartments and if necessary, the entire hood can be removed with the built-in lift points.
With the hood closed, quick checks of the engine oil level, coolant site gauge and air inlet indicator can be completed through the side service door.
Engine, transmission and hydraulic oils can be easily drained with standard-equipment ecology drains. An axle oil ecology drain is optional.
An electric fuel priming pump located on the primary fuel filter base eliminates the need to pre-fill or manually prime filters after a change, eliminating engine contamination.
Cooling system access for clean-out and maintenance is outstanding. The perforated and corrugated grill minimizes debris build-up and swings out for easy cleaning and access to the cooling cores. The full-width air conditioning condenser and oil cooler cores swing out 45° to allow easy cleaning of the rear radiator face. An access panel located on the right side of the radiator support structure provides access to the front face of the radiator and ATAAC cores for easy cleaning.
Cat field service technicians have the experience and tools necessary to service your loader on site. Technical experts at the dealership and Caterpillar can provide additional assistance to field service technicians as needed. When on-site repair isn't enough, Cat dealerships are fully equipped to service your loader quickly.
The IT38H provides operators with a comfortable operating environment with generous storage space and excellent visibility.
The durable seat adjusts 6-ways to accommodate all sized operators. The seat features an automotive style lumbar support for maximum comfort. The Cat C-500 Series Comfort air-suspension seat is optional as is a heated backrest and seat cushion.
The newly restyled implement pod provides superior comfort through the full length adjustable armrest. Standard transmission F-N-R switch allows operators to keep their hand on the implement control levers while making directional shifts. An optional joystick with integrated F-N-R switch is available and replaces the lift and tilt levers.
The IT38H offers excellent visibility to the front and rear of the machine. Distortion-free flat glass stretches to the floor of the cab for excellent visibility to the bucket. Wet-arm wipers on both front and back keep the windows clean in any condition.
An optional rear vision camera is available to clearly monitor movement behind the wheel loader.
In addition to the standard roading lights, optional lighting packages are available for low-light applications. Optional auxiliary halogen or High Intensity Discharge (HID) cab lights provide exceptional lighting for night work. A rotating beacon is available as a safety feature.
A ladder with aggressive tread pattern keeps debris build-up to a minimum. The ladder is at a 5° forward incline for easy entry and exit. The main cab door opens a full 180° and latches in place to allow safe navigation to the rear of the machine. The right side door opens 10°, or completely for secondary exit simply by pulling a pin. A full-length ladder on the right side facilitates safe exit if needed.
Caterpillar's low effort load sensing steering directs power through the steering system only when needed. The new hand metering unit and priority valve provide operators with full steering and multi-function capability a low engine rpm's. The combined steering column and instrument panel tilt for maximum operator comfort.
Key machine controls are conveniently located within arms reach and allow better efficiency while minimizing operator fatigue. A variety of machine controls are also contained within the Messenger display. By accessing various menus, an operator can tailor the machine to fit operating style and application. For multi-shift operations, personalized settings for each operator can be established and stored for maximum uptime and comfort.
Data not available.