Performance and comfort you can feel, delivering strong breakout force, fast cycle times, and smooth shifts for optimal performance and comfort.
Operating Weight | — |
Bucket Capacities | 2.9-3.8 m3 3.75-5.0 yd3 |
Engine Model | Caterpillar 3126B with ATAAC |
Engine Model | Caterpillar 3126B with ATAAC |
Flywheel Power | — |
Maximum Flywheel Power | — |
Peak Torque - 1,400 rpm - Net | — |
Total Torque Rise | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Bucket Capacities | 2.9-3.8 m3 3.75-5.0 yd3 |
Maximum Bucket Capacity | — |
Static Tipping Load - Full Turn | — |
Breakout Force | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Bucket/Work Tool System - Relief Valve Setting | — |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Pilot System - Pump Output | — |
Pilot System - Main Valve Setting - Steering Wheel | — |
Pilot System - Main Valve Setting - Command Control System | — |
Hydraulic Cycle Time - Dump | — |
Brakes | Meets required standards. |
Front | Fixed front |
Rear | Ocillating +/-13? |
Maximum Single-Wheel Rise and Fall | — |
Tires | Choose from a variety of tires to match your application. |
ROPS/FOPS | Meets SAE and ISO standards. |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The 3126B ATAAC diesel engine delivers net power of 152 kW (204 hp). This innovative engine features the Caterpillar exclusive ADEM™ III electronic control module for advanced performance and diagnostics.
Fuel remains at low pressure in the fuel lines until it is injected into the cylinders. Fuel pressure is created hydraulically in response to a signal from the ADEM III control module.
The Advanced Diesel Engine Management (ADEM III) fuel system is a proprietary electronic control module, which provides improved engine response, performance, fuel efficiency, diagnostics, and reduced emissions. Altitude capability is increased to 3050 m (10,000 ft) without deration. ADEM III is integrated with the electronic transmission control for maximum power train efficiency.
Turbocharging packs dense air into the cylinders for more complete combustion and lower emissions. Air-to-air aftercooling provides a separate cooling system for intake manifold air. The ATAAC system reduces smoke and emissions by providing cooler inlet air for more efficient combustion.
The 962GII's electronic engine is integrated with an on-demand cooling fan. The engine compensates for varying fan loads and provides constant net horsepower, regardless of operating conditions.
The engine oil change interval is increased to 500 hours (with CH-4 oil), reducing costs and downtime.
The electronic power shift transmission with automatic shift capability is a durable planetary design built by Caterpillar. It is electronically controlled and allows full power speed and directional changes. Fully modulated gear shifts contribute to operator comfort and increase component life.
Senses input from both the transmission and the operator controls in the cab to modulate each individual clutch through a proportional electro-hydraulic valve. This results in smoother shifts (speed and directional). Energy is modulated into the clutches, resulting in longer clutch life.
Integrates a downshifting and neutralizer logic into the left-hand brake pedal. IBS increases performance and productivity with an optimized transmission neutralizer and automatic downshifting. The Integrated Braking System also lowers owning and operating costs by reducing axle oil temperatures, which can extend service brake life.
The Free Wheel Stator torque converter (FWSTC) improves machine power train efficiency and contributes to improved fuel economy in certain applications. It reduces drag in the torque converter at high turbine speed/impeller speed ratios.
The six proportional electro-hydraulic valves pressurizing the clutches are identical and bolted on top of the transmission.
Daily level check is done from the ground through a well-protected sight gauge. An oil sampling valve allows quick, clean access to the transmission for S•O•SSM oil analysis.
Transmission software which allows the operator to select three different shift patterns based on the application and operating preferences. This feature reduces fuel consumption, depending on the application. In all modes, full machine power remains available for loading.
Air enters through the rear grill and exits out the top opening and side hood doors. Rear air flow picks up less debris from the ground, reducing plugging.
The 962G II adds a swing-out grill, hydraulic oil cooler and air conditioner condenser for easier cleaning. Side panels allow access to both sides of the radiator cores for cleaning.
Electronically controlled, variable speed on-demand fan adjusts to meet the varying cooling requirements of the machine. Fan speed is determined by oil, coolant and inlet manifold temperatures. In cooler operating conditions, average fan speed is reduced, resulting in less fuel consumption, lower noise levels and less radiator plugging.
New unit core radiator with square wave shaped fins. Lower fin density (6 fins per inch) allows debris to pass through more easily.
The Cat 3126B ATAAC engine used in the 962G Series II is a low emission engine designed to meet Tier 2 emission regulations. It is electronically controlled, with air-to-air aftercooling for more efficient combustion and cleaner emissions.
Transmission, hydraulic oil, engine oil, and fuel filters are spin-on elements. Filters are positioned vertically and located for easy access, allowing for removal without fluid spillage. Lubricant filters and drains are designed to avoid spills.
Standard for the engine, transmission, hydraulics, radiator and fuel. Activating the valve allows fluid to be drained into a container without spillage. Axle oil ecology drains are an attachment and allow quicker oil changes, and help eliminate spillage.
Many major components are desiged to be rebuilt. Worn components can be remanufactured instead of thrown out.
Low effort hand metering unit steering. Tilt steering column helps fit the wheel to the operator. Load sensing steering directs power through the steering system only when needed. When not steering, more engine power is available to generate rimpull, breakout and lift forces.
The wider front window provides remarkable forward and peripheral viewing including machine wheels and bucket corners. Windshield wiper sweep area is increased. Bonded glass in the windshield eliminates frame obstructions. A larger roof cap channels water away from the windshield and also acts as a sunscreen.
Pilot-assisted, hydraulic implement controls make low-effort operation possible. One lift and one return-to-dig position may be adjusted on the linkage. Joystick and F-N-R switch on lever are available as attachments.
Includes gauges, 3-level warning, and tachometer/speedometer for full-time monitoring of key functions. The system alerts the operator of immediate or impending problems with engine oil pressure, parking brake, axle oil pressure, electrical system, brake oil temperature, hydraulic oil level, hydraulic filter bypass, engine inlet manifold temperature, and primary secondary steering oil pressures. LED indicators with no bulbs to replace.
The re-designed door latch allows the operator to open the door either from ground level or when seated in the cab. Standard left and right side sliding windows. The right side has a secondary exit which also opens as a vent.
Left pedal incorporates the Integrated Braking System and activates service brake, transmission neutralizer and downshift functions so the operator can maintain engine RPM for full hydraulic flow.
New compartments for lunchbox, coolers and cups.
The standard cloth and vinyl seat adjusts 6-ways. A new Caterpillar Comfort air suspension seat (attachment) provides increased operator comfort with 6 way adjustment and automotive-style lumbar support.
Increased air flow to the operator and windows. There are thirteen louvered vents with two on each door post. A larger re-circulation filter ensures better air quality for the operator.
Set for manual or fully automatic shifting.
Attachment that reduces fore and aft pitch for a smoother, more comfortable ride. Allows the selection of three different modes: Off - always off service. On - always in service. Auto - the system is automatically actuated when the machine travels at a speed greater than 9 km (6 mph).
Rocker switch that locks out the neutralizer. Defaults back to neutralizer on upon machine start up.
Allows the operator to select three different shift patterns based on application and working preferences Normal, Economy and Aggressive modes. Lowers sound levels and fuel consumption and provides smoother shifts.
AM/FM cassette radio is now available as a factory installed attachment. Adjustable mounting bracket for two radios (AM/FM and CB) is also available as an attachment.
For easier cleaning.
Is optional and features a steering wheel, with integrated transmission controls. Allows left hand steering and operation of transmission controls. Turning the Command Control steering wheel plus or minus 75 degrees from the centerpoint achieves full machine articulation. Steering stops are hydraulically cushioned. Tilt and telescoping steering column helps fit the controls to the operator. Integrated transmission controls are part of the steering design. Select forward, neutral or reverse with the three-position rocker switch. Use the thumb-operated rocker switch to manually up-shift and downshift.
E/H controls offer low effort "finger-tip" levers and outstanding sensitivity. Operator can slide the right-hand armrest and control pod forward and back as a unit and adjust the armrest cushion up or down to find the most comfortable position.
Disables the hydraulic levers to prevent accidental engagement.
Allows slower movement of the implement for precise implement control. G Series II E/H control enhancements also include a dump rate control to check bucket dump speeds.
Lift and tilt kickouts on Command Control machines adjust from inside the cab with two rocker switches. Kickout stops are hydraulically cushioned for greater operator comfort and less material spillage.
The Caterpillar Comfort air suspension seat is standard on Command Control machines. It features added support and 6-way adjustment.
Perform well in a broad range of applications including excavation, stockpiling and dozing. Proven shell-tine construction. Five basic bucket sizes are available. Buckets are rebuildable.
Flat floor buckets designed for free-flowing material (stockpile applications). Three basic bucket sizes are available together with three Corner Guard System G.E.T. variations (bolt-on edge, teeth, teeth and segments).
General Purpose profile, compatible with factory installed horizontal pin-lock quick coupler.
Purpose-built Rock, Refuse and Coal buckets are available for industry specific applications.
Reversible, for superior strength and wear life. Standard, Heavy-duty edge, (providing 50% more wear life) or Abrasion Resistant Material (ARM) edge are available. Corner Protectors complete the system.
Two-bolt corner adapter is securely attached to prevent shifting. Bolt-on two-strap center adapters. Seven tip options are available with heavy-duty retention system.
Standard reversible segments protect the base edge between teeth, and eliminating scalloping. Heavy-duty reversible segments (providing 50% more wear life) are also available.
Replaceable rear wear plates provide bucket bottom protection.
Provide outstanding versatility and allow one machine to perform a wide variety of tasks. Factory installed horizontal pin-lock design with steel hydraulic lines and a clean routing down the lift arms. In-cab electric actuation, with safety lock-out switch (does not require 3rd valve for coupler pin actuation). Improved coupler frame is more robust with tighter pin bore and work tool hook tolerances.
Flat floor for stockpile applications. Coal buckets include bolt-on cutting edges.
Are specially designed to load and carry woodchips, and other light materials. Flat floor. Bolt-on cutting edges are standard. Screens help visibility when loading.
Permit loaders to operate in congested worksites and can also dump forward like a conventional bucket (3rd valve required).
Pallet forks are ideal work tools for material handling tasks. Available with a variety of tine lengths.
Choose Millyard Fork with top clamp (3rd valve required) or Lumber and Log Fork with floating tines.
Material handling arm with adjustable lengths and load capacities for jobsite lifting needs.
Hydraulic reversible plows angle 30°, left or right. This reversing action is ideal for cleaning applications on mountain roads, airports, parking lots, plant facilities, etc.
A complete range of Work Tools are available from your Caterpillar dealer.
All service points are accessible from ground level. Remote grease lines culminate in two convenient central lube banks on the left hitch area. U-joints are lifetime lubricated so the slip joint is the only driveline component requiring grease.
For the transmission oil, hydraulic oil and radiator coolant are easy to see and eliminate the risk of contaminants entering the system during daily checks.
Access is convenient through service doors and side panels that can be quickly opened.
Tilts for full access to engine, cooling system and major components. An electric screw-jack, with manual backup, tilts the hood up to 70 degrees.
For engine, transmission and hydraulic oil, allow for simple and clean draining of fluids. Axle oil ecology drains are available as a factory installed attachment.
Are every 500 hours with the use of CH-4 oil.
System is factory filled with Caterpillar Extended Life Coolant, which can provide up to 6,000 hours between change intervals.
Are available as an attachment to make transmission diagnostics even easier.
Inboard indicator allows a service technician to measure and track brake wear.
Two maintenance-free batteries are located securely in a built-in battery box in the left rear frame with a lid that is sealed to prevent moisture from entering.
Provides a wealth of machine operation and performance feedback, along with diagnostic codes, which a service technician can use to quickly troubleshoot problems.
Is a wireless communication system that provides two-way information flow between a machine and Caterpillar dealers and customers. Machines are fitted with a data module, wiring, and an antenna. The system up-links via satellite to the Caterpillar network and PC software. Product Link eliminates trips to obtain data, allows more effective maintenance scheduling and can identify unauthorized machine usage.
Is available as a dealer installed option and offers many of the PL-201 features.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost and the true cost of lost production.
Look past initial price and consider the many financing options available as well as day-to-day operating costs. Consider the dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements and can develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from a variety of maintenance services when purchasing your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•S and Coolant Sampling and technical analysis help avoid unscheduled repairs.
Repair, rebuild or replace? Caterpillar offers a line of genuine remanufactured components, which can help lower repair costs. Your Cat dealer will help you evaluate the cost involved so you can make the right choice.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.Cat.com.
Data not available.