Cat® trailer-mount knuckleboom loaders feature hydraulic systems that provides smooth performance and fuel efficiency. High swing torque, swing speed and lift capacity reduce cycle times and lower cost per ton. The heavy-duty booms and structures provide reliable operation and reduce service costs. Spacious work stations, excellent visibility, and ergonomic controls reduce operator fatigue, resulting in a more productive shift. A wide range of machine sizes with optional factory installed hydraulic packages are available to increase loader utilization. Options include bar slasher, circle saw slasher, delimber, carrier and grapple saw.
Gross Power | — |
Knuckleboom Length | — |
Operating Weight | — |
Gross Power | — |
Engine RPM - Rated | — |
Cat® Diesel Engines | C6.6 Tier 3 |
Operating Weight | — |
Counterweight | — |
Operating Weight* | — |
Knuckleboom Length | — |
Swing Bearing - Diameter - OD | — |
Stabilizers (4) - Pad Size | 55.8 cm × 66 cm (22 in × 26 in) |
Fuel | — |
Hydraulic | — |
Swing Speed | — |
Flows at Rated Speed | 166, 124, 83 L/min (44, 33, 22 gal/min) |
System Pressure | — |
The operator station is designed with comfort in mind. The spacious cab features a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation and increased performance.Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.
Cat knuckleboom loader hydraulic systems are designed to satisfy the productivity demands of loggers.The 519 is equipped with a simple open-center hydraulic system with a triple section gear pump supplying the flow. This system is time tested and provides good performance and provides many different types of option packages, such as carrier hydraulics for millyard mobility and slasher hydraulics for cutting trees into log lengths.
Cat dealers utilize a worldwide parts network to minimize machine downtime. Plus you can save money with Cat remanufactured components.
Make detailed comparisons of machines you are considering. What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.