Cat 725 with 26 ton (23.6 tonnes) rated payload offers proven reliability and durability, high productivity, superior operator comfort and lower operating costs. Spacious two-person cab with forward facing trainer/passenger seat and off-road oil/nitrogen front suspension cylinders keep the operator comfortable through out the working day. True "on-the-go" differential locks with simple operation improve cycle times and productivity. Strong durable Cat ACERT engines and electronically controlled transmissions deliver high productivity with low fuel consumption.
Engine Model | Cat® C11 ACERT™ |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Engine Model | Cat® C11 ACERT™ |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Net Power - ISO 9249 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Rated Payload | — |
Heaped (SAE 2:1) | — |
Struck | — |
Tailgate Heaped SAE 2:1 | — |
Tailgate Struck | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Reverse - 1 | — |
Interior Cab | — |
Front Axle - Empty | — |
Center Axle - Empty | — |
Rear Axle - Empty | — |
Total - Empty | — |
Front Axle - Rated Load | — |
Center Axle - Rated Load | — |
Rear Axle - Rated Load | — |
Total - Rated Load | — |
Front Axle - Loaded | — |
Center Axle - Loaded | — |
Rear Axle - Loaded | — |
Total - Loaded | — |
Front | — |
Scow | — |
Side | — |
Base | — |
Fuel Tank | — |
Cooling System | — |
Hydraulic System | — |
Engine Crankcase | — |
Transmission | — |
Final Drives/Differential | — |
Output Transfer Gear Box | — |
Raise Time | — |
Lower Time | — |
Brakes | ISO 3450 - 1996 |
Cab - FOPS | ISO 3449 Level II - 2005 |
Cab - ROPS | ISO 3471 - 2008 |
Steering | ISO 5010 - 2007 |
The Cat® C11 ACERT™ engine introduces a series of evolutionary, incremental improvements that provide breakthrough engine technology built on systems and components developed by Caterpillar with proven reliability.
The ADEM™ A4 electronic control module manages fuel delivery and provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs.
Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, generating fewer emissions and optimizing fuel combustion. This translates into more work output for your fuel cost.
Noise reduction has been achieved through design changes to the isolated top cover, oil pan, multiple injection strategy, insulated timing case cover, sculpted crankcase and gear train refinements.
The Caterpillar six-speed electronically controlled transmission features anti-hunt shift strategy for speed continuity.
Significantly reduces power train stress and clutch wear by controlling engine speed, torque converter lock-up and transmission clutch engagements.
Electronic Transmission Control (ETC) protects against engine overspeeding.
The three-point front suspension oscillates ±6° to provide a smooth ride, allowing the operator to travel at speed over rough terrain and softening impact loads on structures and components. Large bore, low pressure cylinders are purpose designed for tough applications and offer a soft, smooth ride.
The front suspension uses an oscillating A-frame with a lateral tie rod to control axle sideways movement.
Features a walking beam geometry with Caterpillar designed rear suspension mounts which provide a reliable and stable ride for excellent load retention.
The traction control system is comprised of a wet clutched inter-axle differential and wet clutched cross-axle differentials. All differentials can be engaged and disengaged "on-the-go" for maximum versatility. When used together, the differentials provide 100 percent driveline locking.
Locks all three axles in unison and modifies torque distribution for excellent traction in poor underfoot conditions and on grades. It is operated by a switch located at the footrest.
Provides full driveline locking - all three axles and all six wheels - for maximum performance in the most adverse conditions. Acts in unison with the inter-axle differential lock when the footswitch is actuated and the dash-mounted switch is selected.
Suspension mounting points are integrated into the axle housing, increasing reliability. From February 2011 and after Serial # B1L02463 all 725's are fitted with the cross-axle differential locks on front and rear axles only.
The three-point front suspension with its oscillating axle and low-pressure ride struts, combined with the center-mounted cab, offers unrivaled levels of ride comfort for the operator in all driving conditions. The operator remains comfortable and productive throughout the day.
The 725 features a large two-person cab, offering comfortable working space for both the operator and trainer or trainee. All 700 Family articulated trucks use the same spacious cab design.
The air suspension seat enhances operator comfort with a cushioned upper high back, adjustable damping with three settings, ride zone indicator and adjustable lumbar settings. It is fully adjustable to provide the optimal driving position.
Full-size trainer seat features a fully padded seat with a backrest and a wide seat belt for a secure and comfortable ride. The trainer seat is positioned next to the operator seat, giving both the operator and trainer a clear view of the instrument panel, controls and the road.
A comfortable driving position is provided by a telescopic and tilt adjustable steering column.
The controls and layout of the cab are designed to make it as easy to operate as your car. Quick, easy to read and simple to operate, the controls and gauges on the 725 allow the operator to concentrate on production.
The Generation II wrap-around dash puts all controls within easy reach of the operator. Featuring LED illuminated rocker switches, large LCD display and a rear wash wipe rocker switch. It provides an automotive feel with the industrial strength you would expect from Caterpillar.
The low sloping hood and placement of the cooling package behind the cab give the operator excellent all-around visibility. The large glass area and central operator position also provide excellent visibility.
The wet arm wiper system cleans more glass area and is bottom-mounted to keep it out of the operator's line of sight. Windows are tinted to reduce glare.
The inter-axle differential lock can be engaged/disengaged "on-the-go" by using a raised switch incorporated into the drivers foot rest, for ease of operation. For 100% lock up, all three cross-axle differential locks act in unison with the inter-axle differential lock when the foot switch is activated and a dash mounted switch is selected. Disengaging the foot switch opens all differential locks immediately.
The hoist lever provides easy, comfortable operation. The transmission lever offers excellent comfort, and control for top gear limit, transmission hold and neutral lock.
Easy to operate and reach with plenty of leg and foot room. They also make for easier cleaning of the cab floor by keeping the pedals out of the dirt.
Provides an improved method of monitoring critical machine functions and alerts the operator to an immediate or impending problem. The system includes four levels of warning. From February 2011 and after Serial # B1L02463 all 725's are fitted with the cross-axle differential locks on front and rear axles only.
The front frame design features a large box section and wide, stiff frame beams to handle torque loads. The divergent frame design decreases stress in the hitch area and optimizes suspension geometry. The frame design makes maximum use of robotic welding for increased durability.
Twin-box construction minimizes stress concentrations and provides low weight with long service life.
The three-point oscillating axle front suspension provides unparalleled ride quality. It also protects the truck from adverse road conditions by absorbing shock loads that would reach the frame.
The articulating hitch provides the truck with steering articulation, and the oscillation ensures all-wheel ground contact in rough terrain.
Two-piece construction features a durable cast steel head bolted to a hard-wearing forged steel tube.
Fast body raise and lower times mean less time spent in the dump area.
The 725 has a large target area to provide consistently high load-carrying capacity. Its diverging flow design gives clean load ejection, which maximizes production and avoids the waste of material carry-back.
Long engine oil change and hydraulic oil change intervals lower maintenance costs and downtime. Wheel-bearing adjustment is completely eliminated.
Lube points are grouped at the rear of the front frame and the front of the rear frame. Universal joints are lubed for life, eliminating servicing. Autolube is optional.
Engine and transmission dipstick and fill caps, air and fuel filters, and the fuel priming pump are all mounted on the left side of the engine under the electrically raised hood. Coolant level indicator and fill cap are outside the cab.
The radiator package is located behind the cab, which provides protection from frontal impacts and offers easy access to the inlet and outlet sides of the radiator.
Extends the change interval and improves component life by reducing aluminum corrosion.
Located inside the cab, this service center provides a power port, diagnostic connector and Cat Data Link connector.
The Cat Data Link connector provides a plug-in using a laptop computer with Electronic Technician (ET) software.
The cab tilts to the side to provide easy access underneath, which simplifies access of the transmission, drive shafts and hydraulic pumps. Machine electrical and hydraulic interfaces are located on the right side of the cab, behind a removable cab body panel for easy access.
The suspension system eliminates the need to lower the suspension when transporting the truck, reducing maintenance and downtime.
Provides lubrication of all bearings and clutches using a distributed-pressure lubricated and filtered system.
Asset Watch manages your assets - enabling you to find your machine quickly, and to control its movement and work schedule.
Maintenance Watch includes all the features of Asset Watch and will also help you plan, coordinate and track your repairs and maintenance, allowing you to align maintenance with machine usage.
Health Watch includes all the features of Asset Watch and will track machine operational conditions to help address potential issues before they become serious. You can also identify abuse, efficiency and training issues with individual operators.
Make comparisons of the machines you are considering before you buy. Your Cat® dealer can help.
Consider the resale value, compare productivity and day-to-day operating costs and fuel consumption.
For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and trained staff.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Technical Analysis help you avoid unscheduled repairs.
Repair or rebuild? Your Cat dealer can help you evaluate the costs so you can make the right choice.
Your local Cat dealership will be with you every step of the way with its unsurpassed worldwide parts support, trained technicians and customer support agreements.
For more complete information on Cat products, dealer services and industry solutions, visit us on the Web at www.cat.com
Caterpillar has been and continues to be proactive in developing machines that meet or exceed safety standards. Safety is an integral part of all machines and system designs.
Data not available.