/  Equipment  /  Wheel Loaders  /  Small Wheel Loaders

928GNon-Current

928G

Overview

More horsepower, higher torque rise, greater rimpull, larger and stronger hydraulics and a new bucket design make the 928G a solid performer. The best place you can evaluate this exceptional performance, of course, isfrom the operator's seat.

Benefits & Features

Overview

Cat Power Train

Operator Station

  May 17, 2024

Specifications

Units: 

Benefits & Features

Overview

Performance You Can Feel

More horsepower, higher torque rise, greater rimpull, larger and stronger hydraulics and a new bucket design make the 928G a solid performer.

Value You Can See

A larger, intelligent-design operator station offers exceptional forward and peripheral visibility. Lower interior and exterior sound levels and larger fuel capacity make the 928G easier to operate.

Reliability You Can Trust

Proven Cat power train and hydraulic components, exhaustive field testing and the world's best support system assure the 928G will provide maximum uptime.

Cat Power Train

Low Emission 3116T Diesel Engine

The six-cylinder, turbocharged 3116T is one of the most developed and proven engines offered by Caterpillar. It has a strong reputation for reliability, durability and performance.

Power Shift Transmission

Rugged, field-proven Caterpillar 4F/3R transmission uses heavy-duty components for durable and reliable operation. Full power shift capability and electronically-controlled Autoshift simplify operation. Plus, it's designed for easy service and rebuild.

Caterpillar Axles and Brakes

Enclosed design allows extended operation, even in harsh environments.Heavy-duty design features stronger gears and bearings for durable performance.

Operator Station

Access/Egress

Through the new two-door design. The left-hand door is for primary access/egress and the right-hand door provides secondary access/egress.

Larger Windows

Improved visibility in all directions. Thirty-two percent more glass area opens the operator's view for remarkable forward and peripheral visibility.

Low Sound Levels

The result of several new designs. Interior sound measurements has been cut in half by use of a combination of improved sound insulation and the use of low-noise components.

Seat Options

Includes the basic seat with fully adjustable fore/aft position, seatback angle, bottom cushion height, armrest angle and suspension stiffness.

Generous Storage Space

Includes a lockable compartment for personal items, coat hook and special molded compartments designed to securely hold several items.

Customize The Cab

Customize the cab with a variety of available accessories.

Low-effort Operation.

Pilot hydraulic controls give the 928G uncompromised ease of lift and tilt functions.

Load-sensing, closed-center steering system

Load sensing, closed-center steering system with flow amplification matches steering response to a wide variety of application requirements.

Gauges/Indicators

There are several standard gauges and indicators available on the steering console, gages for visually checking fluid level, and indicator warning lights.

Caterpillar Buckets

General Purpose Buckets

Caterpillar general purpose buckets areavailable in 2.0 m3 (2.5 yd3.) and 2.2 m3 (2.9 yd3.) capacities and are suitable for most general applications.

Ground Engaging Tools

The Caterpillar ground engaging tools include hardened steel cutting edges, choice of short or long teeth and a variety of tooth adapters.

The Caterpillar Penetration Bucket

The Caterpillar Penetration Bucket has a 2.1 m3 (2.75 yd3) capacity. It provides best results in materials that require moderate impact and breakout forces.

Bucket Controls

The bucket controls have pilot-operated lift and tilt circuits. There is a choice of low effort single-lever or two-lever control of lift and tilt circuits.

Frame Structure

The frame structures of the 928G has been redesigned to provide greater structural integrity, improved function and better overall machine performance.

Serviceability

Improved Service Access

New gull-wing engine enclosure doors make it quicker and easier to gain access to the engine compartment and hydraulic tank.

Ground-Level Service

Service points have been grouped to two main locations on the G-Series machines and are all accessible from ground level.

Swing-out Cooling Fan

The new swing-out cooling fan system simplifies and improves access to the G-Series machines' radiator. This new design allows access to the radiator for inspection and cleaning in a matter of seconds.

Scheduled Oil Sampling (S.O.S) Valves

Scheduled Oil Sampling (S.O.S) Valvesare factory installed for improved access to engine, transmission and hydraulic oils. S.O.S valves make oil sampling quicker, cleaner and provides the most representative oil sample for analysis.

Standard Equipment

  • Brakes
    • Service - enclosed, sealed
    • Parking - mechanical on drive line
  • Cab, ROPS, sound suppressed and pressurized
    • Ground level door release
    • Heater-defroster
    • Rear window defroster, electric
    • Personal storage space, cup holder
    • Lighter
    • Coat hook
    • Rear view mirrors (2 inside)
    • Tilt steering console
    • Seat, adjustable suspension (fabric or vinyl)
    • Seat belt, retractable, 75 mm (3 in.)
    • Tinted safety glass
    • Two door cab, fixed glass
    • Wiper and washer, front/rear, with intermittent control
  • Indicators
    • Air cleaner service
    • Hydraulic oil level sight gauge
    • Transmission oil level gauge
    • Coolant level
  • Instrumentation
    • Engine coolant temperature gauge
    • Hydraulic oil temperature gauge
    • Torque converter oil temperature gauge
    • Fuel level gauge
  • Lighting system
    • Brake lights
    • Directional, front/rear
    • Working lights (Halogen, flood)
  • Warning indicators
    • Alternator
    • Coolant temperature
    • Engine oil pressure
    • Parking brake
    • Service brake oil pressure
    • Transmission oil temperature

Optional Equipment

  • Differential
    • Limited slip, front and/or rear
    • NoSPIN, rear only
  • Guards
    • Crankcase
    • Power train
    • Vandalism protection (for use with ROPS canopy)
  • Lights
    • Flood, auxiliary front
  • Radio prep package
    • For 12V installation, includes speakers, cable, mounting bracket, hardware, converter and accessory plug. Radio not included.
  • Seats
    • Caterpillar Contour Series, fabric
    • Caterpillar Contour Series, fabric, with air suspension
  • Starting aids
    • Engine coolant heater, 120V
    • Air intake heater
  • Tires
    • Bias ply, 17.5-25 and 20.5-25
    • Radial, 17.5-25 and 20.5-25

View 360