/  Equipment  /  Harvesters  /  Wheel Harvesters

550Non-Current

550 - 2010, Tier 3, Global

Overview

The 550 Wheel Harvester features engineered versatility that provides solid footing and level working conditions in extreme forestry conditions.

Specifications

Units: 
Gross Power
Reach - Maximum
Operating Weight - Estimated
See more

Benefits & Features

Upper House

    • Boom and Cab Swing Together
    • Heavy Duty Boom Mount Base
    • 907.19 kg (2,000 lb) Counterweight
    • Load-sense Valves for Upper Functions

Front Frame

    • NAF Gear Drive Bogie
    • Differential Lock
    • Wet Disc Brakes

Rear Frame

    • Straight Axle
    • Side Mounted Fuel Tanks
    • Heavy Duty Engine Canopy Protection
    • Large Access Doors

  May 17, 2024

Specifications

Units: 
Engine
Gross Power
Engine Model Cat C7 ACERT™
Transmission
Transmission Type Hydrostatic, 2-speed drop box
Hydraulic System
Pump Size - Boom, Implements
Operating Specifications
House Leveling System - Backwards
Cast Steel Articulation Knuckle - +/-
Ground Clearance
House Leveling System - Forward
Engine House and Center Oscillation Bearing - +/-
Reach - Maximum - With Head
House Leveling System - Each Side
Boom and Stick
Reach - Maximum
Dimensions
Width
Length
Ground Clearance
Wheelbase - Duals
Height
Weights
Operating Weight - Estimated
Operating Weight - With Attachment
Service Refill Capacities
Fuel Tank
Hydraulic Tank

Benefits & Features

Upper House

    • Boom and Cab Swing Together
    • Heavy Duty Boom Mount Base
    • 907.19 kg (2,000 lb) Counterweight
    • Load-sense Valves for Upper Functions

Front Frame

    • NAF Gear Drive Bogie
    • Differential Lock
    • Wet Disc Brakes

Rear Frame

    • Straight Axle
    • Side Mounted Fuel Tanks
    • Heavy Duty Engine Canopy Protection
    • Large Access Doors

Center Joint

    • Heavy Duty Center Oscillation Bearing
    • 15 Degrees Oscillation Each Way
    • Frame Lock Cylinder System

Articulation

    • Cast Articulation Knuckle
    • 40 Degrees Articulation Each Way
    • Captured Lower Pin
    • Heavy Duty Steering Cylinders
    • Electronic Cushioned Steering Stops

Standard Equipment

  • Engine
    • C7 ACERT Tier 3, 147 kW/197 HP @ 1800 rpm
  • Structural
    • Heavy duty house leveling system; 17° forward, 15° each side, 3° backwards
    • Heavy duty engine house and center oscillation bearing, 15° each way
    • Cast steel articulation knuckle, 40° each way
  • Booms
    • 27' (8.23 m) reach telescoping harvester boom
  • Drive Train
    • Hydrostatic drive with two speed drop box (0-19 km/hr)
  • Axles
    • Gear drive front bogie with differential lock and wet disc brakes
    • Straight rear axle with wet disc brakes and differential locks
  • Tires
    • 700 / 50 x 26.5 front tires and 28 L x 26 rear tires
  • Brakes
    • Service brake: hydrostatic-dynamic braking plus pedal operated front and rear wet disc brakes
    • Parking brake on front bogie
  • Hydraulic System
    • Pump: 140 cc implement pump; load sensing; variable displacement
    • 100 gal. / 378.43 L hydraulic tank with filtering of all return oil
    • Electric refill pump
  • Cab Controls
    • High visibility cab with front entry cab door; 360° lighting package
    • Reverse slope windshield/Side window escape hatches
    • A/C heater
    • AM/FM cassette
    • IQAN MDL control system with full function graphics display

View 360