The BG1055E is built upon the proven platform of the BG2455D, creating a new standard for productivity and reliability in the asphalt paving industry. The BG1055E Paver offers cleaner power, fuel efficiency and high performance in a mobile and versatile platform.
Gross Power | — |
Standard Paving Width | 3.05-5.94 m (10-19.5 ft) |
Maximum Operating Weight | — |
Maximum Operating Weight | — |
Standard Paving Width | 3.05-5.94 m (10-19.5 ft) |
Paving Width Minimum | — |
Paving Width Maximum | — |
Maximum Travel Speed | — |
Truck Dump Height | — |
Truck Entry Width | — |
Hopper Capacity | — |
Gross Power | — |
Engine Model | Cat C7.1 with ACERT |
Transport Height | — |
Transport Width - Hoppers Raised - Screed End Gates Removed | — |
Maximum Height | — |
Tractor Operating Width | — |
Transport Width - Hoppers Raised - Screed End Gates Attached | — |
Length - With Push Roller and Largest Screed | — |
Fuel Tank Capacity | — |
The C7.1 engine provides 168 kW (225 hp) at 2200 rpm with a torque of 872 N-m. The combination of large displacement and high torque allow the BG1055E to perform under the toughest conditions.
The C6.6 engine provides 168 kW (225 hp) at 2200 rpm with a torque of 1028 N-m. The combination of large displacement and high torque allow the BG1055E to perform under the toughest conditions.
The Cat C7.1 engine is equipped with a Diesel Particulate Filter (DPF) that traps soot from the exhaust stream. The soot is removed through a process called regeneration, while the ash remains in the filter and must be removed at a required service interval of 5000 hours. The C7.1 engine utilizes two types of regeneration, passive and active.
Regeneration occurs during normal idle periods. The C7.1 utilizes two types of regeneration: active and passive. Neither active nor passive regeneration require operator intervention.
Reduces oxides of nitrogen by 50 percent from Tier 3/Stage IIIA levels. Reduces particulate matter by 90 percent from Tier 3/Stage IIIA levels. Ultra Low Sulfur Diesel (ULSD) fuel is required. Engine oil must meet Caterpillar ECF-3, API CJ-4/ACEA E9 specifications.
Easier service, maintenance and repair is accomplished by monitoring key functions and logging critical indicators. Advanced electronic diagnostic capabilities are possible using CAT® Electronic Technician.
Once activated, Eco-mode reduces engine rpm from 2200 rpm to 1650 rpm, which is suitable for most normal paving applications. The reduction of engine rpm during operation will reduce fuel burn compared with normal engine rpm. If an application demands more power, Eco-mode can be deactivated to return to 2200 rpm.
The variable speed fan is electronically controlled and hydraulically driven providing on-demand cooling, reduced engine power demand and quiet operation.
The dual operator stations incorporate fully equipped consoles with meter per minute (feet per minute) gauges, adjustable suspension seats, armrests and retractable seat belts.
The dual operator stations can be positioned in one of four different locations to provide optimum visibility. The stations can extend beyond the machine frame for good visibility when joint matching or while paving other applications where precise control is required.
The Mobil-Trac system includes a durable, high strength rubber track belt with a thick outer cover and five internal layers of flexible steel cable. Smooth or tread bar belts are available.
The Mobil-Trac's large ground contact area provides even weight distribution over the entire length of the belt.
A hydraulic tensioning cylinder with an accumulator maintains friction between the Mobil-trac belt and the drive wheel in order to provide drive traction. Manual adjustment of track tension is not required.
The fully bogied undercarriage provides low maintenance and long life.
Each operator's station includes ground speed indicators, material handling controls, propel controls and screed extender controls. The controls for each station are in the same relative position providing easy control from either console.
A speed control dial located on each operator station allows the operator to set a maximum travel speed which is important for producing a smooth, high-quality mat.
The machine controller integrates performance functions and allows the feeder and auger speeds to be set independently which extends component life.
The Advisor display provides visual references, self diagnostics, and planning tools that keep the operator informed for better overall job site performance.
The BG1055E provides precise mix delivery with minimal operator monitoring through the most advanced material handling system.
Left and right feeders in addition to the left and right augers are controlled independently. The ability to control these four components separately, through a machine controller, eliminates the need for feeder gates.
In order to control mix delivery, the operator sets a speed rate for each feeder that will maintain the desired mix level in the left and right auger chambers. Once the feeder speeds are set, the ratio of feeder speed to the maximum auger speed is automatically maintained by the machine controller, even through the propel rate may change as the job progresses.
This ratio control capability is particularly helpful when paving wider on one side of the machine than on the other. Each feeder can be set at a specified speed to deliver the proper amount of mix that is needed.
The gateless feeders on the BG1055E always run full of mix regardless of the speed required to fill the auger chamber. This is typically a slower speed than would be experienced with a paver utilizing feeder gates to control mix delivery rates. By not always having to run at full speed, feeder component wear is significantly reduced.
When changes in feeder speed are required, delivery of mix to the augers is immediate. This is in contrast to pavers with gates, where any delivery rate change is delayed for the length of time it takes to clear the tunnel of mix from the previous gate setting.
Running at slower speeds can also help reduce the opportunity for segregation, especially when working with larger stone mixes that have more of a tendency to segregate.
A single switch on the tractor's operating console activates the generator. The generator operates at 1800 rpm and includes GFCI protection.
The electric screed plate heating system eliminates the use of diesel fuel burners, creating a user friendly environment.
The electric screed provides a warm-up time in 30 minutes or less to 122° C (220° F) when ambient temperatures are at or above 22° C (40° F).
Whether you are paving interstates, highways, residential streets or commercial sites, the electric screed heat system performs under the toughest conditions.
The screed control panel incorporates touch-pad technology with high intensity LEDs that promote simplified use and diagnostic capability with minimal operator training.
The heating elements are mounted to the screed plates in a multi-zone configuration to provide even heat distribution.
The screed plates incorporate thermostatically controlled temperature sensors in each screed section including the extenders. The temperature sensors provide inputs to the screed controller.
The Advisor display provides visual references, self diagnostics, and planning tools that keep the operator informed for better overall job site performance.
Preventative maintenance points can be accessed through the large swing open access doors and panels.
Grease fittings are grouped to provide quick, routine service of bearings.
The quick-connect ports simplify retrieval of critical fluids for diagnosis.
Troubleshooting is efficient and simplified with the color-coded and numbered electrical system.
The multiple ECMs communicate with the Advisor display. The display lists service codes, providing quick reference. The ECMs are compatible with Cat Electronic Technician and easily connect to a laptop computer for fast technical support.
The machine controller provides accurate control of steering and propulsion systems and ensures straight-line tracking.
Project consulting provides a service for improving smoothness, density, and productivity.
Technical training offers in-depth hands-on training to mechanics at Caterpillar training centers or customer locations.
Paving Operations Training (POT) is a hands-on methodical approach to the process of paving. The process of “Paving by the Numbers” guides the crew when setting up to pull off the joint.
Data not available.