BB621C Asphalt Paver
Gross Power | — |
Tractor Weight | — |
Operating Weight - With Extend-A-Mat 8-16B Screed | — |
Tractor Weight | — |
Operating Weight - With Extend-A-Mat 8-16B Screed | — |
Operating Weight - With Screed | — |
Paving Width Minimum | — |
Paving Width Maximum | — |
Gross Power | — |
Engine Model | Hatz 2M 41L |
Track Contact Length | — |
Length - With Push Roller and Extend-a-Mat B Screed | — |
Overall Height | — |
Transport Width - Hoppers Raised - With End Gates with Extend-A-Mat B Screed | — |
Fuel Tank Capacity | — |
Hydraulic Oil Tank | — |
Cooling System | — |
Maximum Paving Speed | — |
Maximum Travel Speed | — |
Hopper Capacity | — |
Data not available.