System G fine milling drum for surface removal with a more even surface finish to meet job specifications.
Milling Width | — |
Tool Spacing | — |
Drum Diameter at Tips | — |
3-piece holder system with taper fit and roll pin back-up retention. Provides break away point for protection from object impacts.
Legacy design known for excellent cutting pattern and thin flighting that allows great movement of material.
Tooth access hole in the tool holder allowing for easy milling tooth removal.
Milling Width | — |
Tool Spacing | — |
Drum Diameter at Tips | — |
Milling Depth (max) | — |
Number of Bits | 280 |
PN# of Rotor Gp with Coolant and Tools (Factory Installed) | 510-5649 |
PN# of Rotor Gp with Bits (Field installed) | 510-5650 |
3-piece holder system with taper fit and roll pin back-up retention. Provides break away point for protection from object impacts.
Legacy design known for excellent cutting pattern and thin flighting that allows great movement of material.
Tooth access hole in the tool holder allowing for easy milling tooth removal.
Data not available.