/  Attachments  /  Rotors  /  Rotors

System G 2m Milling Drum (15mm spacing)Non-Current

System G 2m Milling Drum (15mm spacing)

Overview

System G standard milling drum for surface removal or complete removal of road surfaces.

Specifications

Units: 
Milling Width
Tool Spacing
Drum Diameter at Tips
See more

Benefits & Features

3-Piece Holder System

3-piece holder system with taper fit and roll pin back-up retention. Provides break away point for protection from object impacts.

Excellent Cutting Pattern

Legacy design known for excellent cutting pattern and thin flighting that allows great movement of material.

Tooth Removal Feature

Tooth access hole in the tool holder allowing for easy milling tooth removal.

  May 17, 2024

Specifications

Units: 
Milling Width
Tool Spacing
Drum Diameter at Tips
Milling Depth (max)
Number of Bits 178
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 399-5679
PN# of Rotor Gp with Bits (Field installed) 394-6417

Benefits & Features

3-Piece Holder System

3-piece holder system with taper fit and roll pin back-up retention. Provides break away point for protection from object impacts.

Excellent Cutting Pattern

Legacy design known for excellent cutting pattern and thin flighting that allows great movement of material.

Tooth Removal Feature

Tooth access hole in the tool holder allowing for easy milling tooth removal.

View 360