/  Attachments  /  Rotors  /  Rotors

System K 2.0m Milling Drum (15mm spacing)Non-Current

System K 2m Milling Drum (15mm spacing)

Overview

System K standard milling drum with advanced features for surface removal or complete removal of road surfaces.

Specifications

Units: 
Milling Width
Tool Spacing
Drum Diameter at Tips
See more

Benefits & Features

2-piece Holder System

2 piece high strength system for high horsepower demands. Components made of high strength alloyed material that is abrasion resistant. Base block and flighting integrated for accurate manufacturing and lower cost rebuild.

Taper Fit with Cylinderical Lock

Dual retention system feature with taper and cylinderical lock. No need for torqueing bolts.

Anti-rotation Tabs

Highly featured tool holder with anti-rotating design to ensure proper holder positioning.

  May 17, 2024

Specifications

Units: 
Milling Width
Tool Spacing
Drum Diameter at Tips
Milling Depth (max)
Number of Bits 170
PN# of Rotor Gp with Coolant and Tools (Factory Installed) N/A
PN# of Rotor Gp with Bits (Field installed) 529-7637

Benefits & Features

2-piece Holder System

2 piece high strength system for high horsepower demands. Components made of high strength alloyed material that is abrasion resistant. Base block and flighting integrated for accurate manufacturing and lower cost rebuild.

Taper Fit with Cylinderical Lock

Dual retention system feature with taper and cylinderical lock. No need for torqueing bolts.

Anti-rotation Tabs

Highly featured tool holder with anti-rotating design to ensure proper holder positioning.

Tooth Removal Access Features

Multiple tooth removal options. Access the back of the tooth via large punch hole. Chisel from the depression on the collor. Use manual or mechanical tools.

Excellent Cutting Pattern

System designed as left or right sided pieces to allow for optimized cutting effort and material flow delivering an excellent cutting pattern.

Reversible Paddles

Kicker paddle is reversible for extended life.

View 360