0.8 m3 (1.0 yd3), Skid Steer CouplerNon-Current

bcp_138-8914_0.8 m3 (1.0 yd3)

Overview

Cat® Multi-Purpose Buckets have the same loading, reliability and durability characteristics as other Compact Wheel Loader buckets, with the added versatility for digging, dozing, clamping, grading and leveling in a broad range of applications.

Specifications

Units: 
Width
Weight
Height
See more

Benefits & Features

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.

  June 7, 2024

Specifications

Units: 
Width
Weight
Height
Length
Capacity
Jaw Opening
Clam Angle 84 degrees
Base Edge Thickness
Interface Type Skid Steer Coupler

Benefits & Features

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.

Serrated Clam Edge

Serrated clam side edge provides a gripping surface to hold material.

Ground Engaging Tool Options

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

View 360