0.6 m3 (0.8 yd3), ISO CouplerNon-Current

bcp_261-1324_0.6 m3 (0.8 yd3)

Overview

Cat® General Purpose Buckets have been designed to optimize performance of the Cat Compact Wheel Loader when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Specifications

Units: 
Width
Weight
Height
See more

Benefits & Features

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Upper and lower torque tubes and thick side walls provide added strength and increased durability in aggressive applications.

  June 7, 2024

Specifications

Units: 
Width
Weight
Height
Length
Capacity
Base Edge Thickness
Cutting Edge Thickness
Interface Type ISO Coupler

Benefits & Features

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Upper and lower torque tubes and thick side walls provide added strength and increased durability in aggressive applications.

Strong and Durable

Hardened front base edge and side cutters provide excellent penetration, durability and wear life.

Ground Engaging Tool Options

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

View 360