G70LG2Non-Current

G70LG2

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Specifications

Units: 
Standby 70.0 kW (88 kVA) 60hz
Fuel Type LP, Natural Gas
RPM 1800 rpm
See more
  May 30, 2024

Specifications

Units: 
Gas Generator Sets Specification
Standby 70.0 kW (88 kVA) 60hz
Prime 63.0 kW (79 kVA) 60hz
Generator Set Specifications
Fuel Type LP, Natural Gas
RPM 1800 rpm
Frequency 60 Hz
Engine Specifications
Displacement
Aspiration NA
Bore
Engine Model G70LG2
Stroke
Generator Set Dimensions
Width
Length
Height
Dry Weight - Genset

Benefits & Features

Data not available.

View 360